GigE Connector board, RJ45, Flex 

GigE Connector board, RJ45, Flex 

GigE Connector board, RJ45, Flex 
그림은 실제와 다를 수 있습니다.
짧은 설명
Designed to operate a GigE uEye ACP camera with an RJ45 Ethernet cable
가격 요청 가능
주문 확정 시 배송일
 
 

Interface board for GigE uEye ACP cameras with detached flex connector enables network operation and power supply via Power-over-Ethernet (PoE) or an external power source and provides additional I/O lines.

    • RJ45 socket without screw connection (Ethernet + PoE)
    • 10-pin I/O Würth connector (power supply 12-24 V DC, I2C, 2x GPIO, flash, trigger)
모델 번호
  • GigE Connector board, RJ45, Flex : 1009774
 
 
It's so easy!